How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 9 |
| AK: | 8.5 | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| AE2: | 0.63 | P: | 3.69 in |
| AA: | 14 | AJ: | 7.25 |
| AB: | 6.38 | LQ1: | 7.21 in |
| LL: | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | AF: | 0.38 |
| D: | 4.5 | T: | 2.188 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

