How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 14 | LL: | 4.25 in |
| AB: | 6.38 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AE2: | 0.63 | BD: | 9 |
| AG: | 8.5 | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 3.69 in | I: | 6.1 in |
| LQ1: | 7.21 in | G: | 3.26 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

