How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 7.21 in |
| I: | 6.1 in | BE1: | 0.5 in |
| D: | 4.5 | LL: | 4.25 in |
| T: | 2.188 | AG: | 8.5 |
| AE2: | 0.63 | AK: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

