How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| AJ: | 7.25 | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
| LL: | 4.25 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | V: | 2.75 in |
| H: | 0.53 in | AB: | 6.38 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

