How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| T: | 2.188 | BD: | 9 |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| BF: | 0.53 | AG: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| P: | 3.69 in | AA: | 14 |
| AK: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

