How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.21 in |
| BE1: | 0.5 in | T: | 2.188 |
| I: | 6.1 in | V: | 2.75 in |
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | AK: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

