How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | BE1: | 0.5 in |
| LQ1: | 7.21 in | BD: | 9 |
| BF: | 0.53 | P: | 3.69 in |
| T: | 2.188 | V: | 2.75 in |
| AE2: | 0.63 | AK: | 8.5 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 35 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

