How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | LQ1: | 7.21 in |
| T: | 2.188 | BE1: | 0.5 in |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | BF: | 0.53 |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

