How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| AF: | 0.38 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.69 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | D: | 4.5 |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 4.25 in | T: | 2.188 |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| LQ1: | 7.21 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 20:1 | Model Code: | 42YF |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

