How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 2.188 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| LL: | 4.25 in | BF: | 0.53 |
| G: | 3.26 | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| D: | 4.5 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.21 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

