How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 4.5 |
| BE1: | 0.5 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AA: | 14 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

