How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.21 in | D: | 4.5 |
| T: | 2.188 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.63 |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 9 | AF: | 0.38 |
| V: | 2.75 in | AG: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

