How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | I: | 6.1 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AA: | 14 | G: | 3.26 |
| BD: | 9 | LL: | 4.25 in |
| T: | 2.188 | AE2: | 0.63 |
| AB: | 6.38 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

