How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| BF: | 0.53 | T: | 2.188 |
| LQ1: | 7.21 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YF | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

