How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| T: | 2.188 | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| LL: | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 4.5 | BE1: | 0.5 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| LQ1: | 7.21 in | H: | 0.53 in |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Model Code: | 42YF |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

