How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | P: | 3.69 in |
| AA: | 14 | LQ1: | 7.21 in |
| BE1: | 0.5 in | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 2.188 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 5:1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

