How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 7.25 | T: | 2.188 |
| V: | 2.75 in | H: | 0.53 in |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | LQ1: | 7.21 in |
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| Bore Code: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

