How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.188 |
| AK: | 8.5 | G: | 3.26 |
| AG: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| LL: | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

