How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| T: | 2.188 | LQ1: | 7.21 in |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | AE2: | 0.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 14 | AJ: | 7.25 |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

