How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AB: | 6.38 | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| AA: | 14 | T: | 2.188 |
| BD: | 9 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

