How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AA: | 14 |
| P: | 3.69 in | AG: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.38 | AE2: | 0.63 |
| AF: | 0.38 | D: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| T: | 2.188 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Model Code: | 42YF | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

