How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| D: | 4.5 | BF: | 0.53 |
| G: | 3.26 | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| V: | 2.75 in | T: | 2.188 |
| LL: | 4.25 in | AA: | 14 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

