How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| LL: | 4.25 in | T: | 2.188 |
| P: | 3.69 in | AE2: | 0.63 |
| AA: | 14 | I: | 6.1 in |
| AG: | 8.5 | BE1: | 0.5 in |
| D: | 4.5 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AB: | 6.38 |
| G: | 3.26 | LQ1: | 7.21 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

