How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.26 | LQ1: | 7.21 in |
| P: | 3.69 in | H: | 0.53 in |
| LL: | 4.25 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.63 |
| I: | 6.1 in | T: | 2.188 |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Code: | OE |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

