How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| V: | 2.75 in | D: | 4.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AK: | 8.5 | T: | 2.188 |
| I: | 6.1 in | BF: | 0.53 |
| P: | 3.69 in | AF: | 0.38 |
| BD: | 9 | LL: | 4.25 in |
| AA: | 14 | LQ1: | 7.21 in |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.9 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

