How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | AA: | 14 |
| D: | 4.5 | T: | 2.188 |
| LQ1: | 7.21 in | BD: | 9 |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

