How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | D: | 4.5 |
| AA: | 14 | BD: | 9 |
| P: | 3.69 in | BE1: | 0.5 in |
| AB: | 6.38 | AF: | 0.38 |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AK: | 8.5 |
| T: | 2.188 | AE2: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 17.5 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 1.2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 42YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

