How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | T: | 2.188 |
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | BD: | 9 |
| AA: | 14 | BE1: | 0.5 in |
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

