How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 7.21 in | T: | 2.188 |
| AG: | 8.5 | D: | 4.5 |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 35 |
| Output RPM: | 117 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

