How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 2.188 |
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | AE2: | 0.63 |
| AJ: | 7.25 | AA: | 14 |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

