How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | AF: | 0.38 |
| AA: | 14 | V: | 2.75 in |
| BD: | 9 | T: | 2.188 |
| BF: | 0.53 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.59 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

