How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| BF: | 0.53 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.5 |
| V: | 2.75 in | AG: | 8.5 |
| T: | 2.188 | BD: | 9 |
| LL: | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| BE1: | 0.5 in | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

