How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AE2: | 0.63 |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 8.5 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | V: | 2.75 in |
| G: | 3.26 | AK: | 8.5 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| AJ: | 7.25 | P: | 3.69 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 42YF |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output RPM: | 58.3 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

