How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AA: | 14 |
| AB: | 6.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| T: | 2.188 | LQ1: | 7.21 in |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 35 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

