How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| AG: | 8.5 | AB: | 6.38 |
| BE1: | 0.5 in | AE2: | 0.63 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| G: | 3.26 | T: | 2.188 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Model Code: | 42YF | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

