How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| T: | 2.188 | LQ1: | 7.21 in |
| BE1: | 0.5 in | G: | 3.26 |
| AF: | 0.38 | P: | 3.69 in |
| H: | 0.53 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AA: | 14 | I: | 6.1 in |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| BD: | 9 | AE2: | 0.63 |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 35 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output RPM: | 339 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

