How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | P: | 3.69 in |
| AG: | 8.5 | T: | 2.188 |
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 3.26 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

