How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.75 in |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| G: | 3.26 | I: | 6.1 in |
| AK: | 8.5 | LL: | 4.25 in |
| T: | 2.188 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 7.21 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Bore Code: | 35 |
| Model Code: | 42YF | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

