How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| AG: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| AE2: | 0.63 | P: | 3.69 in |
| AK: | 8.5 | LQ1: | 7.21 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 42YF |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Ratio: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

