How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| LL: | 4.25 in | AJ: | 7.25 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AG: | 8.5 | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| AE2: | 0.63 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| V: | 2.75 in | AF: | 0.38 |
| T: | 2.188 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

