How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AK: | 8.5 |
| T: | 2.188 | BF: | 0.53 |
| D: | 4.5 | AA: | 14 |
| AB: | 6.38 | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | H: | 0.53 in |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Gear Type: | Worm |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 233 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

