How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| LQ1: | 7.21 in | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| BE1: | 0.5 in | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| AG: | 8.5 | T: | 2.188 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 80:1 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

