How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LL: | 4.25 in | P: | 3.69 in |
| BE1: | 0.5 in | I: | 6.1 in |
| V: | 2.75 in | AA: | 14 |
| BF: | 0.53 | AE2: | 0.63 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| BD: | 9 | AG: | 8.5 |
| D: | 4.5 | T: | 2.188 |
| AB: | 6.38 | AF: | 0.38 |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

