How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | BD: | 9 |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 8.5 |
| D: | 4.5 | LQ1: | 7.21 in |
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| T: | 2.188 | LL: | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 35 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

