How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.53 |
| LQ1: | 7.21 in | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | G: | 3.26 |
| AG: | 8.5 | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Model Code: | 42YF |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

