How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 14 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | T: | 2.188 |
| AG: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

