How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| T: | 2.188 | I: | 6.1 in |
| AA: | 14 | BE1: | 0.5 in |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.53 | AE2: | 0.63 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output RPM: | 175 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Ratio: | 10:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

