How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| D: | 4.5 | T: | 2.188 |
| V: | 2.75 in | AE2: | 0.63 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AB: | 6.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 8.5 | AA: | 14 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YF |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Bore Code: | 35 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

