How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.75 in |
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| T: | 2.188 | BD: | 9 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | G: | 3.26 |
| LQ1: | 7.77 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Model Code: | 42YF | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

