How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 2.188 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| BE1: | 0.5 in | AA: | 14 |
| G: | 3.26 | AK: | 8.5 |
| LQ1: | 7.77 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Assembly: | YF-1 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

